IESNA:LM-63-2002
[TEST]P943960
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44388
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4049.1 4023.7 3970.6 3924.5 3913 3917.6 3931.4 3956.8 3979.9 3986.8
3989.1 4023.7 4095.2 4212.9 4409 4685.9 5022.7 5428.8 5947.9 6566.2
7267.6 8125.8 9166.4 10350 11623.5 12991.7 14304.4 14915.8 14020.7 10834.5
5894.8 1663.5 509.9 302.2 173 71.5 0
4049.1 4035.2 3979.9 3933.7 3922.2 3924.5 3938.3 3963.7 3984.5 3991.4
3996 4032.9 4102.1 4226.7 4418.2 4697.4 5038.9 5447.2 5980.2 6598.5
7323 8206.6 9288.7 10446.9 11743.5 13146.2 14431.3 14985.1 13879.9 10592.2
5620.3 1559.6 493.7 276.9 161.5 64.6 0
4049.1 4030.6 3977.6 3929.1 3908.3 3910.6 3917.6 3931.4 3940.6 3949.9
3963.7 4002.9 4076.8 4194.4 4388.2 4644.3 4971.9 5359.6 5860.2 6471.6
7235.3 8190.4 9311.7 10557.6 11849.6 13220.1 14514.4 15188.1 14369 11441.2
6792.3 2505.6 669.1 332.2 196.1 76.1 0
4049.1 4021.4 3970.6 3917.6 3889.9 3883 3887.6 3889.9 3889.9 3906
3929.1 3972.9 4046.8 4162.1 4328.2 4572.8 4898.1 5294.9 5795.6 6404.7
7230.7 8218.1 9477.8 10896.8 12350.3 13776.1 15107.3 15859.5 15444.2 13280.1
9117.9 4411.3 1328.9 484.5 235.3 73.8 0
4049.1 4021.4 3972.9 3917.6 3883 3876 3880.7 3880.7 3880.7 3899.1
3940.6 3979.9 4042.2 4141.4 4291.3 4517.4 4845.1 5253.4 5756.4 6397.8
7244.5 8372.7 9828.5 11552 13323.9 14911.2 16191.7 17003.8 17100.7 15993.3
12754 7671.3 3257.7 830.6 279.2 64.6 0
4049.1 4014.5 3966 3910.6 3873.7 3866.8 3873.7 3883 3883 3901.4
3945.3 3977.6 4026 4132.1 4291.3 4517.4 4835.8 5253.4 5765.6 6441.6
7325.3 8538.8 10167.7 12154.2 14170.6 15921.8 17204.5 18159.7 18745.7 18372
15924.1 11180.5 5354.9 1681.9 357.6 83.1 0
4049.1 4021.4 3970.6 3913 3876 3866.8 3871.4 3880.7 3880.7 3899.1
3940.6 3984.5 4046.8 4148.3 4305.2 4535.9 4858.9 5265 5772.5 6413.9
7260.7 8391.2 9853.9 11552 13305.4 14927.4 16265.5 17197.6 17322.2 16104
13047 7966.7 3130.8 807.5 233 62.3 0
4049.1 4026 3977.6 3919.9 3883 3873.7 3880.7 3887.6 3894.5 3913
3942.9 3991.4 4069.8 4187.5 4355.9 4589 4918.9 5320.3 5821 6448.5
7279.1 8326.6 9593.2 10975.2 12389.5 13817.6 15171.9 15931 15411.9 13383.9
9378.6 4508.2 1345.1 505.3 239.9 73.8 0
4049.1 4032.9 3982.2 3926.8 3896.8 3892.2 3901.4 3919.9 3936 3952.2
3972.9 4014.5 4095.2 4222.1 4411.3 4672 4997.3 5391.9 5885.6 6483.1
7239.9 8178.9 9279.4 10481.5 11736.6 13093.2 14426.7 15098.1 14392.1 11969.6
7562.9 2971.6 851.3 406.1 216.9 87.7 0
4049.1 4037.5 3984.5 3929.1 3903.7 3901.4 3917.6 3949.9 3977.6 3993.7
4009.9 4051.4 4127.5 4256.7 4455.1 4734.3 5075.8 5488.8 5996.3 6610
7320.6 8204.3 9221.7 10363.8 11577.4 12922.4 14202.9 14705.9 13755.3 10677.6
5851 1762.7 537.6 272.2 145.4 57.7 0
4049.1 4035.2 3984.5 3929.1 3903.7 3903.7 3919.9 3949.9 3979.9 3993.7
4007.6 4042.2 4120.6 4242.9 4439 4711.2 5050.4 5481.8 5991.7 6573.1
7272.2 8118.9 9131.8 10280.7 11438.9 12784 14092.2 14710.5 13907.6 10998.3
6231.7 1958.8 567.6 295.3 152.3 53.1 0
